Incucyte® Nuclight Lentivirus 2.0 (EF1a, Bleo)
One vial of lentivirus reagent (>1x106 TU/mL) suitable for transducing cells with a non-perturbing, nuclear restricted fluorescent label driven off an EF1α promoter. Stable cell lines can be created under bleomycin selection.
Top Features of Incucyte® Nuclight Lentivirus 2.0 (EF1α, Bleo)
Label cells efficiently and homogenously using a nuclear-restricted fluorescent protein.
Study long-term changes in proliferation by generating stably expressing cell lines.
Quantify true cell counts in mono- or co-culture kinetic assays.
Popular Applications for Incucyte® Nuclight Lentivirus 2.0 (EF1α, Bleo)
Nuclear labeling and real-time quantitation of cell proliferation and viability
Multiplexed analyses of apoptosis and cytotoxicity assays when combined with other fluorescent reagents.
Immune cell-killing and the interaction of immune cells with target cancer cells
Please note that all sales are final, and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $2,117.00
- Item No.:
- BA-04890
- Availability:
- pcs
- Piece
- 1
Choose your Incucyte® Reagents and Kits
Incucyte® Nuclight Lentivirus 2.0 offers a sophisticated, easy-to-use method for nuclear labeling and real-time quantitation of cell proliferation and viability.
Incucyte® Nuclight Lentivirus Reagents enable efficient, non-perturbing, nuclear labeling of living mammalian cells. They are compatible with convenient transduction protocols and enable real-time cell counting and the calculation of cell doubling times.
Incucyte® Nuclight Lentivirus Reagents provide homogenous expression of a nuclear restricted mEGFP (green fluorescent protein), mCherry2 (red fluorescent protein) or iRFP713 (NIR fluorescent protein) driven by EF1α promoter in your choice of primary, immortalized, dividing or non-dividing cells. These reagents are ideal for generating stable cell populations or clones using puromycin or bleomycin selection. Furthermore, the Incucyte® Nuclight Lentivirus Reagents can be combined with the Incucyte®Confluence Metric, Incucyte® Annexin V Dyes, Incucyte® Caspase 3/7 Dyes or Incucyte® Cytotox Dyes for multiplexed measurements of apoptosis, cell proliferation (label-free or fluorescently labeled) or cytotoxicity in every assay well.
Presentation, Storage and Stability
Incucyte® Nuclight Lentivirus Reagents are supplied as 0.6 mL vials of 3rd generation HIV-based, VSV-G pseudotyped lentiviral particles suspended in DMEM. Lentiviruses should be handled with utmost care and used only by experienced individuals or under direct supervision. Incucyte® Nuclight Lentivirus Reagents are stable for 6 months from date of receipt when stored at -80°.
Recommended Use
Incucyte® Nuclight Lentivirus can be prepared in full media and added directly to plated cells. We recommend an MOI of 3 to 6, depending on the infected cell type. Optional materials such as the cationic polymer Polybrene® can be added to enhance transduction efficiency.
Post-infection, stable cells may be generated using appropriate antibiotic selection. Please refer to our Product Guide for more information regarding recommended use, protocols, guides and safety information.
Applications
-
Application
-
Apoptosis
-
Cytotoxicity
-
Spheroid Cell Health
- Immune Cell Killing
-
Apoptosis
-
Assay Type
-
Cell Counting
-
Cell Health
-
Nuclear Labeling
-
Proliferation
- Viability
-
Cell Counting
-
Research Area
-
Cell Function
-
Cell Health
- Cell Proliferation
-
Cell Function
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1
-
TypeColor
Volume
-
Volume0.6 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.