- Shop
- Tangential Flow Filtration (TFF)
- Hollow Fiber TFF
- Hollow Fiber TFF | Re-Use | Ultrafiltration Process Scale
Hollow Fiber TFF | Re-use | mini Bioproducer 41" | 300kD | 0.5 mm
- Article number:
- BA30005MPR41SG
- Piece
- 1
Overview
Specifications
Our Hollow Fiber TFF Ultrafiltration Modules, engineered for large-scale industrial processes, feature a macrovoid-free surface and asymmetric structure, delivering consistent and high-quality separation results. This advanced design maximizes filtration efficiency and product yield while minimizing fouling and extending operational lifespan.
Tailored for industrial-scale applications, our expansive range of filter areas meets the demands of high-volume production. The diverse molecular weight cut-offs (MWCO) enable precise control over molecule retention, making these modules ideal for concentration and diafiltration in large-scale bioprocessing, including applications with large, enveloped viruses, Lentivirus, and shear-sensitive molecules. Our reusable Hollow Fiber TFF modules are designed for easy cleaning, convenient storage, and repeated use.
Key Features:
- Membrane MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa
- Fiber inner diameter: 1.0 mm
- Filter areas: 0.61 m² to 15.42 m²
- Available lengths: 12, 24 and 41 inches, for Grand XL 43 inch instead of 41 inch
Our modules demonstrate exceptional performance across all MWCO ranges, with particularly outstanding results in the 100, 300, 500, and 750 kDa options. These larger pore sizes are optimized for separating larger biomolecules, offering industry-leading flux rates and selectivity.
Benefit from:
- Superior flux rates and enhanced product recovery
- Seamless scalability for industrial production
- Significantly reduced processing times and operational costs
- Robust durability and broad chemical compatibility
Select our Hollow Fiber TFF Ultrafiltration modules for reliable, high-performance separation solutions that meet the rigorous demands of modern large-scale bioprocessing and pharmaceutical manufacturing. Our modules, particularly those with higher MWCO (100-750 kDa), deliver performance for your most challenging industrial-scale ultrafiltration applications.
Applications
-
ApplicationUltrafiltration
-
ScaleProcess
-
UsageReusable
Connections (Physical)
-
Connector(s)Feed/Retentate: 1.5" TC Permeate: 0.75" TC
Dimensions
-
Filter Diameter7.00 cm
-
Filtration Area2.50 m2
-
Length41"
General Specifications
-
Capsule/Cartridge Formatmini Bioproducer
Materials of Construction
-
Membrane MaterialmPES
Physicochemical Information
-
Fiber ID0.5 mm
-
MWCO300kD
Product Information
-
Pack Size1-pack
Usage Protocols
-
Autoclavingno
Volume
-
Recommended Batch Volume25-250 l