Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Hollow Fiber TFF | Re-use | mini Bioproducer 12" | 300kD | 1.0 mm

Our process-scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 0.61 m² to 15.42 m², provide outstanding performance for industrial applications. Designed for large enveloped viruses and shear-sensitive molecules, they ensure high-quality separation and seamless scalability for high-volume production. The modules are designed for easy cleanability and multiple use cycles, ensuring both efficiency and sustainability.
Filtration Area
MWCO
Fiber ID
Item No.: 
BA30010MPR12SG
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Hollow Fiber TFF | Re-use | mini Bioproducer 12" | 300kD | 1.0 mm
Hollow Fiber TFF | Re-use | mini Bioproducer 12
Our process-scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 0.61 m² to 15.42 m², provide outstanding performance for industrial applications. Designed for large enveloped viruses and shear-sensitive molecules, they ensure high-quality separation and seamless scalability for high-volume production. The modules are designed for easy cleanability and multiple use cycles, ensuring both efficiency and sustainability.
Price (USD):
$2,150.00
Item No.:
BA30010MPR12SG
Availability:
Number of pieces
1

Overview

Specifications

Our Hollow Fiber TFF Ultrafiltration Modules, engineered for large-scale industrial processes, feature a macrovoid-free surface and asymmetric structure, delivering consistent and high-quality separation results. This advanced design maximizes filtration efficiency and product yield while minimizing fouling and extending operational lifespan.

Tailored for industrial-scale applications, our expansive range of filter areas meets the demands of high-volume production. The diverse molecular weight cut-offs (MWCO) enable precise control over molecule retention, making these modules ideal for concentration and diafiltration in large-scale bioprocessing, including applications with large, enveloped viruses, Lentivirus, and shear-sensitive molecules. Our reusable Hollow Fiber TFF modules are designed for easy cleaning, convenient storage, and repeated use.

Key Features:

  • Membrane MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa ​​​
  • Fiber inner diameter: 1.0 mm
  • Filter areas: 0.61 m² to 15.42 m²
  • Available lengths: 12, 24 and 41 inches, for Grand XL 43 inch instead of 41 inch

Our modules demonstrate exceptional performance across all MWCO ranges, with particularly outstanding results in the 100, 300, 500, and 750 kDa options. These larger pore sizes are optimized for separating larger biomolecules, offering industry-leading flux rates and selectivity.

Benefit from:

​​​​​​​
  • Superior flux rates and enhanced product recovery
  • ​​​​​​​Seamless scalability for industrial production
  • Significantly reduced processing times and operational costs
  • Robust durability and broad chemical compatibility

Select our Hollow Fiber TFF Ultrafiltration modules for reliable, high-performance separation solutions that meet the rigorous demands of modern large-scale bioprocessing and pharmaceutical manufacturing. Our modules, particularly those with higher MWCO (100-750 kDa), deliver performance for your most challenging industrial-scale ultrafiltration applications.

Applications

  • Application
    Ultrafiltration
  • Scale
    Process
  • Usage
    Reusable

Connections (Physical)

  • Connector(s)
    Feed/Retentate: 1.5" TC Permeate: 0.75" TC

Dimensions

  • Filter Diameter
    7.00 cm
  • Filtration Area
    0.61 m2
  • Length
    12"

General Specifications

  • Capsule/Cartridge Format
    mini Bioproducer

Materials of Construction

  • Membrane Material
    mPES

Physicochemical Information

  • Fiber ID
    1.0 mm
  • MWCO
    300kD

Product Information

  • Pack Size
    1-pack

Usage Protocols

  • Autoclaving
    no

Volume

  • Recommended Batch Volume
    5-50 l