The Univessel® Glass is a versatile cultivation vessel designed for all Biostat® benchtop bioreactors, available in 1 L, 2 L, 5 L, and 10 L volumes. Its innovative design ensures compatibility with existing probes and accessories, offering reliability, ease of use, and enhanced configurability for diverse bioprocessing needs.

Vessel Volume
Pore Size
Article number: 
BB-8847487
*Custom/bulk order quotes are provided within 72 hours of request.
Univessel® Glass - Spinfilter - 75 µm - 5 L

The Univessel® Glass is a versatile cultivation vessel designed for all Biostat® benchtop bioreactors, available in 1 L, 2 L, 5 L, and 10 L volumes. Its innovative design ensures compatibility with existing probes and accessories, offering reliability, ease of use, and enhanced configurability for diverse bioprocessing needs.

Item No.:
BB-8847487

Overview

Specifications

The Univessel® Glass is a cutting-edge solution for bioprocessing, engineered to meet the demands of modern laboratories and research facilities. With its robust design and backward compatibility, it seamlessly integrates with all Biostat® benchtop bioreactors, ensuring continuity and reliability in your bioprocessing operations.

Key Features:

  • Versatile Volume Options: Available in 1 L, 2 L, 5 L, and 10 L working volumes, catering to various experimental scales.
  • Backward Compatibility: Designed to fit all existing probes, dip tubes, spargers, and impellers, minimizing the need for additional equipment.
  • Enhanced Stability: The round-shaped bottom stand provides maximum sturdiness, ensuring safe and stable operations.
  • Advanced Sparging Options: Features a ring sparger with downward-facing holes, reducing dead volumes and simplifying cleaning.
  • Lightweight Design: Optimized to reduce unnecessary weight while maintaining stability and sterility.
  • Ergonomic Handling: Integrated handles make it easy to carry, especially for larger volumes like 5 L and 10 L vessels.
  • Efficient Cleaning: Dishwasher-proof stirrer shaft allows for quick and thorough cleaning without disassembly.
  • Bottom Drain Outlet: Ideal for ATF and TFF-based intensified processes, enhancing process efficiency.

Technical Specifications:

  • Materials: Constructed from borosilicate glass and stainless steel AISI 316L, with EPDM components for durability and chemical resistance.
  • Weight: Ranges from 4.4 kg (9.4 lbs) for 1 L vessels to 18.5 kg (40.8 lbs) for 10 L vessels, ensuring manageable handling.
  • Port Configurations: Multiple top ports available, including 19 mm, 12 mm, and 6 mm options, accommodating various sensor and accessory needs.
  • Dimensions: Designed for optimal space utilization in autoclaves, with flexible adapters available to reduce height requirements.

Applications: The Univessel® Glass is ideal for a wide range of applications, including:

  • Cell Culture: Supports various cell lines and microbial cultures, providing a controlled environment for growth and development.
  • Bioprocess Development: Facilitates process optimization and scale-up studies, offering flexibility in experimental design.
  • Intensified Processes: Suitable for advanced techniques like ATF and TFF, enhancing productivity and efficiency.

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation

Features

  • Device/Instrument Compatibility
    • Biostat® A (2014)
    • Biostat® B
    • Biostat® B-DCU (2016)
    • Biostat® B-DCU II

General Specifications

  • Vessel Volume
    Univessel® Glass 5 L

Physicochemical Information

  • Pore Size
    75 µm

Product Information

  • Brand
    Univessel® Glass