- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® SO3 Monolithic Columns
CIMmultus® SO3 4000 mL Monolithic Column (6 μm)
This high-performance cation exchange column is primarily intended for fast and efficient purification of biomolecules such as viruses, adeno-associated viruses (AAV), and virus-like particles (VLP) through their ionic interaction with the monolith.
- Item No.:
- BIA-1014.6157-6
This high-performance cation exchange column is primarily intended for fast and efficient purification of biomolecules such as viruses, adeno-associated viruses (AAV), and virus-like particles (VLP) through their ionic interaction with the monolith.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production. CIMmultus® can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
CIMmultus® SO3 is a high-performance cation exchange column, primarily intended for fast and efficient purification of biomolecules, such as viruses, adeno-associated viruses (AAV), and virus-like particles (VLP) through their ionic interaction with the monolith.
SO3 (sulfonate) features:
- Strong cation exchanger
- Working range, pH 2–13
- Binds molecules with predominantly positive charge, repels molecules a predominantly negative charge
- Use for capture, intermediate, or polishing steps in either bind-elute or flow-through mode
- Main application: AAV capture step
- High capacity for purification of virus and VLP particles, large proteins
- Sanitizable with 1 M NaOH
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size6 µm
-
Column Tube Length205 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate400–12000 mL/min | 13–404 cm/h | 0.1–3 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa | 5 bar | 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4000 mL
-
LigandSO3 (strong cation exchanger, sulfonate)
-
Typical Dynamic Binding Capacity 10% per mL≥ 5 mg Lysozyme/mL wet support
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume4000 mL