- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® C4 HLD Monolithic Columns
CIMmultus® C4 HLD 4000 mL Monolithic Column (6 μm)
CIMmultus® C4 HLD employs a high density of butyl ligands to achieve strong surface hydrophobicity. Relying on hydrophobic interaction chromatography (HIC), this column is a must for nucleic acid separations, providing an excellent solution for the purification of pDNA and RNA.
- Item No.:
- BIA-1014.8136-6
CIMmultus® C4 HLD employs a high density of butyl ligands to achieve strong surface hydrophobicity. Relying on hydrophobic interaction chromatography (HIC), this column is a must for nucleic acid separations, providing an excellent solution for the purification of pDNA and RNA.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1mL for screening and method development purposes to 8000mL for industrial manufacturing.
CIMmultus® C4 HLD employs a high density of butyl ligands to achieve strong surface hydrophobicity. Relying on hydrophobic interaction chromatography (HIC), this column is a must for nucleic acid separations, providing an excellent solution for the purification of pDNA and RNA.
C4 (butyl) high ligand density (HLD) features:
- Strongly hydrophobic, uncharged
- Working range, pH 2–10
- Highly effective for removing proteins from nucleic acids (pDNA, RNA)
Your benefits:
- Very fast processes by convective mass transport
- Resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size6 µm
-
Column Tube Length205 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate400–12000 mL/min | 13–404 cm/h | 0.1–3 CV/min
Materials of Construction
-
Materials of ConstructionPoly(butyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa | 5 bar | 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 3–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4000 mL
-
LigandC4 HLD (hydrophobic, butyl – high ligand density)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume4000 mL