- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMac QA HR 0.1 mL Analytical Column (2 µm)
CIMac QA HR 0.1 mL Analytical Column (2 µm)
CIMac QA HR Analytical Columns are designed for fast and reproducible HPLC monitoring and quantification of empty or full capsids of different viruses.
- Item No.:
- BIA-110.5213-2
CIMac QA HR Analytical Columns are designed for fast and reproducible HPLC monitoring and quantification of empty or full capsids of different viruses.
Overview
Specifications
Choose your CIMac
CIMac Analytical Columns are intended for fast and reproducible HPLC monitoring and quantitation of large proteins, plasmid DNA, viruses, virus-like particles, and phages. They were primarily designed for the in-process and final control of various samples at different stages of the purification process. They can be operated at high volumetric flow rates (from 1 to 20 column volumes/min); therefore, the information about the product quantity and purity can be obtained within a few minutes. CIMac Analytical Columns are fast and reliable PAT tools, providing:
- Rapid, high resolution analysis, achieved in minutes
- Flow independent separation
- High sensitivity and reproducibility
CIMac QA HR Analytical Columns are designed for fast and reproducible HPLC monitoring and quantification of empty or full capsids of different viruses. High reproducibility allows consistent separation of empty capsids, partially full capsids, aggregated & damaged capsids from full genome-containing viral capsids. With CIMac QAHR, even step elution analysis ensures reproducible separation of different viral capsids.
QA (quaternary amine) features:
- Strong anion exchanger
- HR stands for High Reproducibility
- For the highest AAV Empty-Full Reproducibility in AAV Analytics, even with step elution analysis
- Allows a maximum deviation of only up to ±3% of the concentration of the eluent salt at empty capsid elution
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Diameter5.2 mm
-
Length4.95 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure15 MPa | 150 bar | 2175 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–13.7
Physicochemical Information
-
Bed Volume0,1 mL
-
LigandQA HR (strong anion exchanger, quaternary amine)
Product Information
-
BrandCIMac™