- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMac SDVB 0.1 mL Analytical Column (2 µm)
CIMac SDVB 0.1 mL Analytical Column (2 µm)
Strongly hydrophobic styrene divinylbenzene is a versatile reversed phase chromatography ligand enabling high throughput and high-resolution analytics.
- Item No.:
- BIA-110.9001-2
Strongly hydrophobic styrene divinylbenzene is a versatile reversed phase chromatography ligand enabling high throughput and high-resolution analytics.
Overview
Specifications
Choose your CIMac
CIMac Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.
Strongly hydrophobic styrene divinylbenzene (SDVB) is a versatile reversed phase chromatography ligand enabling high throughput and high-resolution analytics. It is suited for different applications:
- Characterisation of non-single-strand RNA in mRNA material
- Separation of complex protein mixtures coupled with LC-MS analysis
- Analysis of natural polymers (oligonucleotides, DNA, RNA)
- Available as CIMmultus preparative column for purification
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Diameter5.2 mm
-
Length4.95 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(styrene-co-divinylbenzene)
Operating Conditions
-
Maximum Operating Pressure15 MPa | 150 bar | 2175 psi
-
Recommended Operating Temperature2 °C (36 °F) to 25 °C (77 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume0.1 mL
-
LigandSDVB (reverse phase, poly(styrene-co-divinylbenzene))
Product Information
-
BrandCIMac™