- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® CDI Monolithic Columns
CIMmultus® CDI 8 mL Monolithic Column (6 μm)
CDI monolithic chromatographic columns are intended for the covalent immobilisation of sensitive molecules, such as peptides, proteins and oligonucleotides.
- Item No.:
- BIA-411.8000-6
CDI monolithic chromatographic columns are intended for the covalent immobilisation of sensitive molecules, such as peptides, proteins and oligonucleotides.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
They can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
CDI monolithic chromatographic columns are used for covalent immobilisation of ligands (e.g. proteins, peptides and other amine or thiol containing molecules). The covalent nature of the bond between the ligand and matrix reduces leaching and improves stability and reusability. Immobilised supports enable a variety of customised analytical affinity chromatography options with interactions specific to the target molecule.
CDI (Carboxyimidazole) features:
- Forms a covalent carbamate linkage with amino and thiol-containing molecules
- Suitable for coupling of sensitive molecules, such as peptides, proteins, oligonucleotides
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size6 µm
-
Column Tube Length56 mm
-
Inner Diameter6.5 mm
-
Outer Diameter15 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.8–100 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure1.4 MPa | 14 bar | 200 psi
-
Recommended Operating Temperature4 °C (39 °F) to 35 °C (95 °F)
-
pH StabilityWorking range 4–11
Physicochemical Information
-
Bed Volume8 mL
-
LigandCDI (activated; carboxy imidazole)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume8 mL