- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® Swiper Monolithic Columns
CIMmultus® Swiper 4 mL Monolithic Column (2μm)
CIMmultus® Swiper is a multimodal chromatography suitable for capturing various RNA molecules, including mRNA, saRNA, circular, and non-coding RNA, with or without the presence of a poly-A tail. CIMmultus swiper columns are reusable and available ready-to-use for process development to commercial manufacturing scale.
- Item No.:
- BIA-414.5122-2
CIMmultus® Swiper is a multimodal chromatography suitable for capturing various RNA molecules, including mRNA, saRNA, circular, and non-coding RNA, with or without the presence of a poly-A tail. CIMmultus swiper columns are reusable and available ready-to-use for process development to commercial manufacturing scale.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1 mL for screening and method development purposes to 8000 mL for industrial manufacturing.
CIMmultus® Swiper is a multimodal chromatography suitable for capturing various RNA molecules, including mRNA, saRNA, circular, and non-coding RNA, with or without the presence of a poly-A tail. CIMmultus swiper columns are reusable and available ready-to-use for process development to commercial manufacturing scale.
Swiper features and benefits:
- Multimodal chromatography ligand that combines elements of hydrogen bonding with anion exchange chromatography
- Presents a valuable tool for various nucleic acids
- Suitable for the purification of non-polyadenylated RNA
- Tailored for sensitive and large RNA constructs, ensuring optimal performance and integrity
- Purification conducted under mild loading conditions and neutral pH elution presents a tailored purification process to meet specific research needs
- Elution by increasing pH at low conductivities facilitates the desalting of nucleic acids, ensuring enhanced purity
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length16.3 mm
-
Inner Diameter6.7 mm
-
Outer Diameter18.6 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure2.0 MPa, 20 bar, 290 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–11, cleaning in place 1–13.7
Physicochemical Information
-
Bed Volume4 mL
-
LigandSwiper (multimodal - anion exchange-hydrogen bonding)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume4 mL