CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith.
Strong cation-exchange, hydrophobic and hydrogen-bonding interactions allow efficient binding at moderate salt concentration or near the isoelectric point (pI). Near-physiological conditions may improve recovery and reduce or eliminate the need for sample dilution prior to loading.
- Item No.:
- BIA-414.6160-2
CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith.
Strong cation-exchange, hydrophobic and hydrogen-bonding interactions allow efficient binding at moderate salt concentration or near the isoelectric point (pI). Near-physiological conditions may improve recovery and reduce or eliminate the need for sample dilution prior to loading.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith. Strong cation-exchange, hydrophobic and hydrogen-bonding interactions enable efficient binding at moderate ionic strength or near the isoelectric point (pI). For example, it shows high lysozyme binding capacity at 300 mM NaCl.
Its unique features allow higher purity through selective binding at moderate-salt chromatographic conditions. Moderate ionic strength during loading suppresses nonspecific ionic interactions, while multimodal interactions enhance elution selectivity between the target and impurities (e.g. purification of FIX from a mixture of other coagulation factors). It can also serve as a heparin-alternative for selective binding of coagulation factors at moderate ionic strength. For example, CIMmultus® SO4 enables the separation of Factor XIa (FXIa) from IgG in Cohn Fraction II paste, a process developed during the modernization of the SCIG process in the process development collaboration with NBI (South Africa).
CIMmultus® SO4 retains all the benefits of other CIMmultus columns, providing a scalable chromatographic solution suitable for gentle, high-speed purification, with flow rates up to 2,400 L per hour using a 40-L CIMmultus® column.
Applications
-
Application
-
Protein Based Therapeutics
-
Cell & gene therapy
-
Gene therapy
-
Protein and mAb production
-
Polishing
-
Preparative Applications
-
Preparative protein purification
-
Protein
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Purification
-
Separation
-
Vaccine
- Viral Vector Vaccine
-
Protein Based Therapeutics
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length18.6 mm
-
Inner Diameter6.7 mm
-
Outer Diameter18.6 mm
Features
-
ReusableYes
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure2.0 MPa, 20 bar, 290 psi
-
Recommended Operating Temperature2 °C (36 °F) to 25 °C (77 °F)
-
pH StabilityWorking range 4–13, cleaning in place 3–14
Physicochemical Information
-
Bed Volume4 mL
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume4 mL