CIMmultus® OH 4 mL Monolithic Column (6 µm)
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
CIMmultus® OH relies on hydrophobic interaction chromatography (HIC) to provide an excellent solution for the purification of large biomolecules, such as virus particles, VLPs and extracellular vesicles.
OH (hydroxy) features:
- Uncharged (neutral) ligand
- Working range, pH 2–10
- Retains very large solutes (virus particles, VLP, vesicles) in the presence of precipitating salts or polyethylene glycol, and elutes them with high resolution in order of increasing size
- Can be used as a pre-capture step to reduce most host cell impurities in AAV purification
- Elution with descending salt or polyethylene glycol
- Sanitizable with 1 M NaOH
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP ComplianceNo
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size6 µm
-
Column Tube Length28 mm
-
Inner Diameter6.5 mm
-
Outer Diameter15 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure1.4 MPa | 14 bar | 200 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 3–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4 mL
-
LigandOH (hydrophobic, hydroxyl)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed