- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus PrimaS® HR Monolithic Columns
CIMmultus PrimaS® HR 400 mL cGMP Compliant Monolithic Column (2 μm)
The PrimaS® HR line is a new generation of pre-packed chromatographic monolithic products, primarily intended for the purification of adeno-associated virus (AAV).
- Item No.:
- BIA-924.5119-2
The PrimaS® HR line is a new generation of pre-packed chromatographic monolithic products, primarily intended for the purification of adeno-associated virus (AAV).
Overview
Specifications
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
They can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
The PrimaS® HR line is a new generation of pre-packed chromatographic monolithic products developed to meet the most demanding separation and purification needs. HR stands for High Reproducibility between batches and different scales.
Features
- Multimodal chromatography ligand that combines elements of hydrogen bonding with weak anion exchange chromatography.
- Selected to meet the need for highly reproducible purification processes (e.g., separation of full AAV capsids from empty AAV capsids)
- Column release criteria based on the AAV8 elution profile.
- AAV Binding at neutral or closer to neutral pH compared to QA-based columns: Multimodal properties of PrimaS® HR allow binding of AAV in neutral or closer to neutral pH values compared to QA-based columns.
- Reusability across multiple cycles reduces cost and supports high-throughput needs.
- Endotoxin Removal: Provides superior reduction of endotoxin compared to strong anion-exchangers (e.g. QA).
- cGMP-compliant: suitable for clinical and commercial production.
Benefits
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP CompliancecGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size2 µm
-
Column Tube Length75 mm
-
Inner Diameter65 mm
-
Outer Diameter105 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate40–800 mL/min |12–245 cm/h |0.1–2 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure1.4 MPa | 14 bar | 200 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–13
Physicochemical Information
-
Bed Volume400 mL
-
LigandPrimaS HR (multimodal - anion exchange-hydrogen bonding)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume400 mL