Univessel® SU
The Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.
Overview
Specifications
Choose your product
Products (25)
Added to Shopping Cart
-
-
The accessory holder is intended to support user-friendly operation of the vessel & to safely store all multi-use accessories when the system is not in use.
-
The Univessel SU® 10 L impeller is driven by a motor via a magnetic coupling.
Mandatory accessory.
-
The exhaust filter heater warms the exhaust filter & helps to reduce filter blocking during operation.
Mandatory accessory.
-
The safety valve station houses a mechanical safety valve that activates to release pressure if the maximum limit is surpassed (300 mbar ± 30 mbar).
Mandatory accessory.
-
The temperature sensor is installed in a port at the headplate to measure culture vessel temperature.
-
The burst disc provides an additional safety measure in case of vessel over-pressurisation (500 mbar).
-
The optical holder can measure the pH & DO optical sensor spots on the base of the vessel.
-
The heating blanket for the 10 L vessel is used to provide temperature control to the bioreactor.
-
The filter heater warms the exhaust filter & helps to reduce filter blocking during operation.
Mandatory accessory.
-
The Univessel® SU 2 L impeller is driven by a motor via a magnetic coupling.
Mandatory accessory.
-
-
The barcode scanner is for the automatic transfer of calibration data to the calibration menu of control software.
-
The adapter ring provides the 2 L vessel stability during operation.
-
The heating / cooling jacket is used to provide temperature control to the bioreactor.