- Shop
- Aseptic Sampling & Containers
- TakeOne® Sampling Stainless Steel
- Benchmark™ Sampling System
Benchmark™ Luer access site without check valve on TPE (C-Flex®)
Safely and securely collect more than hundred samples into syringes through the luer-activated access valve.
Validated to maintain a microbial battier after 140 connections, the system is ideal for high-frequency sampling for process monitoring including pH, gas concentrations, metabolites and more.
- Item No.:
- BNCHSSBH0005
- Piece
- 1
- Qty. Graduation
- 10
Safely and securely collect more than hundred samples into syringes through the luer-activated access valve.
Validated to maintain a microbial battier after 140 connections, the system is ideal for high-frequency sampling for process monitoring including pH, gas concentrations, metabolites and more.
Overview
Specifications
High Capacity Sampling.
The luer-activated access valve on Benchmark™ is validated to maintain a microbial barrier after 140 connections with a male-luer device including syringes for sample collection.
Easy to Use
Simply swab the surface of the fitting with a sanitizing agent, connect a sterile syringe and collect your sample.
Clear residual liquid in tubing into a purge syringe before taking the next sample. Protein flushing studies demonstrate 100% clearance from access site after total flushing of 3mL.
Gamma-Irradiated and Ready-to-Use, simply weld-on to tubing from your process vessel.
Sample Smarter
Benchmark™ preserves sterility on the vessel the sample is collected from. The sample is open to the environment once the collection container is disconnected from Benchmark™ and so not suitable for bioburden|sterility testing, endotoxin testing or retain samples.
Critical Properties
Aside from validation to maintian microbial barrier properites after 140 engagments, Benchmark™ meets the following standards:
- USP Class VI
- USP <85>
- USP <381>
- USP <661>
- 21CFR177.2600
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
- Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Disconnection MethodQuickseal®
Dimensions
-
Inner Diameter1/8" (3.2 mm)
-
Outer Diameter1/4" (6.4 mm)
-
Tube Length0.3 m (12")
Features
-
Check ValveNo
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandBenchmark™
-
Container FormatBenchmark™
-
Container TypeBenchmark™ without checkvalve
Sterility/Purity
-
Delivery ConditionSterile