BioPAT® Fundalux Probe for 2L | OPL 10mm

BioPAT®Fundalux is an absorption-based photometric probe that uses light from 840nm to 91nm to measure the turbidity in bioreactors and fermenters. A precisely defined and constant LED light beam passes through the process medium from either side of the gap on the probe’s shaft.

The probes have a connection of 12mm or 25mm and are available in a selection of optical path lengths of 1mm, 5mm and 10 mm.

Volume
Optical Path Length
Item No.: 
BPF2L10
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Fundalux Probe for 2L | OPL 10mm
BioPAT® Fundalux Probe for 2L | OPL 10mm

BioPAT®Fundalux is an absorption-based photometric probe that uses light from 840nm to 91nm to measure the turbidity in bioreactors and fermenters. A precisely defined and constant LED light beam passes through the process medium from either side of the gap on the probe’s shaft.

The probes have a connection of 12mm or 25mm and are available in a selection of optical path lengths of 1mm, 5mm and 10 mm.

Item No.:
BPF2L10
Number of pieces
1

Overview

Specifications

The BioPAT® Fundalux measuring system is designed for turbidity and total biomass measurement.

BioPAT® Fundalux probes precisely measure cell growth and total biomass as a function of absorption. The measuring range of concentration units is 0 - 0.5 to 4. The measuring range of OD 590 | 600 is 0 to 250. The measuring range of g/L WCW is 0 to 180.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Connections (Physical)

  • Connections
    12 mm

Dimensions

  • Insertion Length
    225 mm

Features

  • Device/Instrument Compatibility
    Univessel® Glass

General Specifications

  • Optical Path Length
    10 mm

Product Information

  • Brand
    BioPAT® Fundalux

Volume

  • Volume
    2 Liter