®

Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

The BioPAT® Flow Clamp-on sensors are ultrasonic flow sensors designed for non-invasive flow measurement within the BioPAT® Flow family. They are available for flow pipe sizes ranging from 1/4" to 1" and can be supplied in standard, chromatography-specific or BioPAT® FlowMCP-compatible configurations.

Depending on the version, the sensor is supplied with a 30 cm or 2.90 m cable. Standard and MCP versions include three calibration tables for the temperature ranges 4–14 °C, 17–27 °C and 27–37 °C. The chromatography-specific version includes one calibration table for the 17–27 °C range and is intended exclusively for chromatography systems. Additional customer-specific calibration tables can be ordered under article number BPL0056. Each sensor can store up to seven calibration tables.

The standard clamp-on sensors are compatible with BPL0002. The MCP versions are compatible with BioPAT® FlowMCP systems (BPL030*). The appropriate version must be selected according to the flow pipe size, application and required system compatibility.

Flow Pipe Size
Temperature Range
Article number: 
BPL0013
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Flow Clamp-on 3/4" Flow Pipe
BioPAT® Flow Clamp-on 3/4

The BioPAT® Flow Clamp-on sensors are ultrasonic flow sensors designed for non-invasive flow measurement within the BioPAT® Flow family. They are available for flow pipe sizes ranging from 1/4" to 1" and can be supplied in standard, chromatography-specific or BioPAT® FlowMCP-compatible configurations.

Depending on the version, the sensor is supplied with a 30 cm or 2.90 m cable. Standard and MCP versions include three calibration tables for the temperature ranges 4–14 °C, 17–27 °C and 27–37 °C. The chromatography-specific version includes one calibration table for the 17–27 °C range and is intended exclusively for chromatography systems. Additional customer-specific calibration tables can be ordered under article number BPL0056. Each sensor can store up to seven calibration tables.

The standard clamp-on sensors are compatible with BPL0002. The MCP versions are compatible with BioPAT® FlowMCP systems (BPL030*). The appropriate version must be selected according to the flow pipe size, application and required system compatibility.

Item No.:
BPL0013

Overview

Specifications

The BioPAT® Flow Clamp-on has four ultrasonic transducers that are arranged crosswise and conduct the flow measurement. The in-line flowmeters of the BioPAT® Flow family provide the right fit for all scales of your bioprocess. They were the world’s first ultrasonic-flowmeter clamp-ons that are used with single-use flow pipes, resulting in flexibility and higher accuracy than conventional clamp-ons that measure directly on the tube.

Conventional clamp-on flowmeters require an extra calibration for every tube material and thickness used. The clamp-on transmitter is simply fixed around the pipe and the measurement can take place. Inside the flow clamp-on two pairs of sensors function both as a source and a detector for ultrasound waves. The sensor pairs are oriented diagonally in the corners of the clamp-on.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

General Specifications

  • Flow Pipe Size
    1" pipe-L
  • Temperature Range
    4 – 14 °C | 17 – 27 °C | 27 – 37 °C

Product Information

  • Brand
    BioPAT® Flow