Single-use pH Sensor Cable - LAB6 - VP8 - 3 m

Cable Lab-6 to VP-8 used to connect the single-use pH sensor to automation systems such as the Pro Mixer Connection Unit or the Flexact® Platform. This article is the 3 m version, a 5 m version for use with large systems is also available.

Connector Inlet
Connector Outlet
Cable Length
Item No.: 
BPP0013
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Single-use pH Sensor Cable - LAB6 - VP8 - 3 m

Cable Lab-6 to VP-8 used to connect the single-use pH sensor to automation systems such as the Pro Mixer Connection Unit or the Flexact® Platform. This article is the 3 m version, a 5 m version for use with large systems is also available.

Item No.:
BPP0013
Number of pieces
1

Overview

Specifications

The Palletank® for Mixing’s ergonomic design and accessories allow users to easily handle the product with simple manipulations:

  • A railed port is included for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
  • The front doors allow easy installation of the mixing bag, and the front port gate facilitates installation of tubing lines and sensors, allowing for manipulations during filling, sampling, and draining.
  • The sloped bottom board allows for high product recovery after draining without any bag manipulation by the user.
  • Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.

Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.

Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.

Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):

  • Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
  • ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush

Connections (Physical)

  • Connector Inlet
    LAB6
  • Connector Outlet
    VP8
  • Connector(s)
    • LAB6
    • VP8

Dimensions

  • Cable Length
    3 m

Features

  • Sensors
    pH

Product Information

  • Brand
    Palletank®
  • Pack Size
    1