- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- BioPAT® Pinch Valve Bodies
BioPAT® Pinch Valve | 3/4" x 1 1/8"
The BioPAT® Pinch Valve Body is available in three sizes (A, B, and C) and can be used with various tube diameters. The valve body has been qualified for use with different tubing types.
The BioPAT® Pinch Valve system consists of an electric drive, a valve body, and an installation kit. The valve body is supplied together with the necessary installation kit.
- Item No.:
- BPR1001
The BioPAT® Pinch Valve Body is available in three sizes (A, B, and C) and can be used with various tube diameters. The valve body has been qualified for use with different tubing types.
The BioPAT® Pinch Valve system consists of an electric drive, a valve body, and an installation kit. The valve body is supplied together with the necessary installation kit.
Overview
Specifications
The BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.
- Re-opening mechanism
- Non-product contacting
- Robust and accurate electrical drive
- Gentle on the tubing
- Available for tube diameters ranging from 1/8" to 1" ID
The Valve Body comes together with the necessary installation set.
Applications
-
ApplicationProcess Analytical Technologies (PAT)
-
UsageMulti-use
Components
-
Additional Required ComponentsBPR1010: Installation Set 0.75" x 1.125"
Dimensions
-
Dimensions WxDxH86mm x 84mm x 132mm
-
Length84 mm
-
Tube Size (ID – OD)3/4" x 1 1/8"
Product Information
-
BrandBioPAT® Pinch Valve
-
Tube Type
-
Dow Corning® Pharma 50
-
Sani-Tech® STHT®-R
- Raumedic TuFlux® SIL
-
Dow Corning® Pharma 50
-
TypeSize C
Weight
-
Total Weight1.781 kg