Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Process Automation & Process Analytical Technologies (PAT)
- Sensors & Analyzers
- BioPAT® Pinch Valve Installation Sets
BioPAT® Pinch Valve Installation Set | 1/2" x 7/8"
The BioPAT® Pinch Valve Installation Set is available in three sizes (A, B and C) and is part of the BioPAT® Pinch Valve setup.
Each set is designed for a specific tubing size and consists of one gripper, one lid, and two tube holders tailored to the respective tube diameter.
The installation set is used to adapt the device to the tubing in use. Each set is tailored to a specific device size and corresponding tube dimensions. It allows the tubing to be easily installed and securely fixed in the valve without handling loose parts.
- Article number:
- BPR1012
The BioPAT® Pinch Valve Installation Set is available in three sizes (A, B and C) and is part of the BioPAT® Pinch Valve setup.
Each set is designed for a specific tubing size and consists of one gripper, one lid, and two tube holders tailored to the respective tube diameter.
The installation set is used to adapt the device to the tubing in use. Each set is tailored to a specific device size and corresponding tube dimensions. It allows the tubing to be easily installed and securely fixed in the valve without handling loose parts.
Overview
Specifications
Choose your BioPAT® Pinch Valve
The BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.
- Re-opening mechanism
- Non-product contacting
- Robust and accurate electrical drive
- Gentle on the tubing
- Available for tube diameters ranging from 1/8" to 1" ID
The Valve Body comes together with the necessary installation set.
Applications
-
ApplicationProcess Analytical Technologies (PAT)
-
UsageMulti-use
Components
-
Additional Required ComponentsBPR1003: Pinch Valve 0.5" x 0.875"
Dimensions
-
Tube Size (ID – OD)1/2" x 7/8"
Features
-
Device/Instrument CompatibilityBiostat STR®
General Specifications
-
Additional Product Specificationslifetime of 1.45 km use-distance or 25,000 cycles
Product Information
-
BrandBioPAT® Pinch Valve
-
TypeSize B