BioPAT® Trace Membranes Dialysis Glc/ Lac low control
The BioPAT® Trace Membranes Dialysis for glucose/ lactate, with higher measuring range for the dialysis probe comes in a package of 5 pieces. The membranes are part of the BioPAT® Trace and Multi Trace system. In addition the membranes are ready-to-use, can easily be installed in the dialysis probe and replaced after every cultivation. The membrane can be used in Biostat STR®, Biostat B® and Biostat B-DCU® for higher glucose control (1-20 g/L). The membrane is absolutely required for the functionality.
- Price (USD):
- $170.00
- Item No.:
- BPT0024LR
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your BioPAT® Trace
The dialysis measuring method using the dialysis probe involves the transfer of analytes through a dialysis membrane in the dialysis probe which separates the reactor contents (medium) from the acceptor stream. At the same time, the dialysis membrane functions as a sterile barrier. n addition to the standard membrane, there are special membranes available:
- Cellulase resistant membrane for cultures, in which cellulases are released during the process (primarily microbial cultures).
- Gas diffusion membrane for samples with volatile components (e.g. methanol and ethanol).
- Dialysis membrane: Cellulose acetate, approx. 12 kDa MWCO²
Pressure range: 0.8 bar to 3.4 bar | 11.6 psi to 49.91 psi absolute pressure.
Applications
-
Application & Capacity5 pcs
-
UsageSingle-use
Features
-
Device/Instrument Compatibility
-
Biostat® B
-
Biostat® B-DCU
- Biostat® STR
-
Biostat® B
General Specifications
-
Calibration solution type with measurement rangeGlucose/ Lactate
-
Control Rangelow control of glucose
Product Information
-
BrandBioPAT® Trace