Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

BioPAT® Viamass Electronic (Single-use)

The BioPAT® Viamass Electronic Single-use (SU) for signal generation and evaluation is part of the BioPAT® Viamass system. The BioPAT® Viamass Electronic SU includes a light-weight pre-amplifier with an integral sensor disc connector and can be connect via DCU or Biobrain® Control.

Usage
Item No.: 
BPV0001
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Viamass Electronic (Single-use)
BioPAT® Viamass Electronic (Single-use)

The BioPAT® Viamass Electronic Single-use (SU) for signal generation and evaluation is part of the BioPAT® Viamass system. The BioPAT® Viamass Electronic SU includes a light-weight pre-amplifier with an integral sensor disc connector and can be connect via DCU or Biobrain® Control.

Item No.:
BPV0001

Overview

Specifications

BioPAT® Viamass is the first standardized online biomass measurement solution for single-use fermenter systems, which is fully integrated into the standard fermenter control system and tailored to the single-use fermantation bags such as the Flexsafe® RM and Flexsafe STR®. Integrated into the bioreactor’s DCU and Biobrain® Control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.

  • Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
  • Easy to use plug and play operation for rapid cell expansion
  • Real-time measurement of and feedback on viable biomass
  • Decreased labor and laboratory costs for offline analysis
  • Ensures batch-to-batch consistency
  • Improved data gathering
  • Eliminates operator influence that occurs in manual biomass measurements

Applications

  • Application
    • Cell Culture
    • Process Analytical Technologies (PAT)
  • Usage
    Single-use

Components

  • Additional Required Components
    BioPAT® Viamass signal simulator set single-use (SU)

Features

  • Device/Instrument Compatibility
    • Biostat® RM
    • Biostat® STR
    • Flexsafe® RM
    • Flexsafe® STR

Product Information

  • Brand
    BioPAT® Viamass