BioPAT® Viamass Connect Hub (1-Way)

The BioPAT® Viamass Connect Hub is available in 1-way and 4-way versions. It is required for using the analog 4–20 mA output and connects the electronics to a PC. The Connect Hub is intended for multi-use (MU) applications in Sartorius stainless steel reactors.

Connections
Article number: 
BPV0031
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Viamass Connect Hub (1-Way)
BioPAT® Viamass Connect Hub (1-Way)

The BioPAT® Viamass Connect Hub is available in 1-way and 4-way versions. It is required for using the analog 4–20 mA output and connects the electronics to a PC. The Connect Hub is intended for multi-use (MU) applications in Sartorius stainless steel reactors.

Item No.:
BPV0031

Overview

Specifications

The BioPAT®Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Integrated into the bioreactor’s DCU and Biobrain® Control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.

  • Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
  • Easy to use plug and play operation for rapid cell expansion
  • Real-time measurement of and feedback on viable biomass
  • Decreased labor and laboratory costs for offline analysis
  • Ensures batch-to-batch consistency
  • Improved data gathering
  • Eliminates operator influence that occurs in manual biomass measurements

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Connections (Physical)

  • Connections
    1-Way Connection

Features

  • Device/Instrument Compatibility
    Sartorius Stainless Steel Reactors

Product Information

  • Brand
    BioPAT® Viamass