BioPAT® Viamass electronics for multi-use (MU)
The BioPAT® Viamass Electronics multi-use (MU) for signal generation and evaluation is part of the BioPAT® Viamass system. The BioPAT ® Viamass Electronics MU includes a multi-use probe and a pre-amplifier can be connected to DCU and Biobrain® . The multi-use option can be used in Biostat Univessel® , in benchtop bioreactors, e.g., Biostat B® and Biostat B-DCU® and in Sartorius Stainless Steel Reactors
- Item No.:
- BPV0M03
*Custom/bulk order quotes are provided within 72 hours of request.
One of the most requested parameters in industrial cell cultivation is the monitoring of biomass. The knowledge of the biomass progress during a fermentation process gives deeper process knowledge and understanding. Offline methods like visual cell counting or semi-automated systems still dominated the biomass measurement in industrial cell cultivation. But these offline methods based on taking a representative sample can not monitor the process continously. The radio frequency (RF) impedance method for online in-situ detection of viable biomass has already become well established in biopharmaceutical apllications using traditional reusable fermenter equipment. But industrial cell cultivation tends more and more to single-use (SU) fermentation solutions. BioPAT® Viamass is the first standardized online biomass measurement solution for single-use fermenter systems, which is fully integrated into the standard fermenter control system and tailored to the single-use fermantation bags such as the Flexsafe® RM and Flexsafe STR®. Integrated into the bioreactor’s DCU and Biobrain® control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
- Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
- Easy to use plug and play operation for rapid cell expansion
- Real-time measurement of and feedback on viable biomass
- Decreased labor and laboratory costs for offline analysis
- Ensures batch-to-batch consistency
- Improved data gathering
- Eliminates operator influence that occurs in manual biomass measurements
Applications
-
UsageMulti-use
Components
-
Additional Required ComponentsBioPAT® Viamass multi-use probes
Features
-
Device/Instrument Compatibility
-
Biostat® B
-
Biostat Univessel®
-
Sartorius Stainless Steel Reactors
- Biostat® B-DCU
-
Biostat® B
Product Information
-
BrandBioPAT® Viamass