BioPAT® Viamass 12mm Annular Probe for 2L
The BioPAT® Viamass 12mm annual probe for 2L is a multi-use (MU) probe for benchtop bioreactors. The probe generate a capacitance signal for an amount of biomass. Multi-use (MU) application in Biostat B® and Biostat B-DCU®
- Item No.:
- BPV0M2L
*Custom/bulk order quotes are provided within 72 hours of request.
Biomass is one of the most important parameters in commercial-scale cell cultivation. The more details you know about a fermentation process in progress, the better you can determine the optimal feed and harvest times as well as infection points. So far, offline methods, such as visual cell counting or semi-automatic systems, have dominated biomass measurements. However, these require representative sampling, which prevents continuous biomass measurement during a batch in progress. Moreover, offline methods do not allow real-time monitoring and control as analysis takes a long time. The BioPAT® Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Combined with a sophisticated automation platform, BioPAT® Viamass along with the versatile BioPAT® MFCS software suite ensures 100% traceable documentation of a process run. Using BioPAT® Viamass together with the BioPAT® MFCS family delivers decisive advantages, particularly for developing control strategies: Thanks to real-time information on viable biomass during fermentation, time-consuming and contamination-prone sampling is now a thing of the past
Applications
-
UsageMulti-use
Components
-
Additional Required Components
-
BioPAT® Viamass electronic for multi-use (MU)
- BioPAT® Viamass signal simulator set single-use (SU)
-
BioPAT® Viamass electronic for multi-use (MU)
Features
-
Device/Instrument Compatibility
-
Biostat® B
- Biostat® B-DCU
-
Biostat® B
Product Information
-
BrandBioPAT® Viamass