BioPAT® Xgas Sensor | 25/75 with DN 15 ISO TC 50.5

The BioPAT® Xgas sensors are part of the BioPAT® Xgas system and combine one oxygen and one carbon dioxide sensor into a single compact analyzer.

All variants feature a small footprint and a stainless-steel housing (IP65) that connects to standard gas flow path adapters. This allows their use at different maximum gas flow rates, depending on bioreactor size.

The system is mountable and can be integrated into the Sartorius Stedim bioreactor vessel exhaust line using either stainless-steel piping or flexible tubing. Each BioPAT® Xgas sensor is dedicated to a single cultivation vessel, with an adjustable measurement frequency down to every 10 seconds.

Type
Connections
Article number: 
BPX0011-EXD
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Xgas Sensor | 25/75 with DN 15 ISO TC 50.5
BioPAT® Xgas Sensor | 25/75 with DN 15 ISO TC 50.5

The BioPAT® Xgas sensors are part of the BioPAT® Xgas system and combine one oxygen and one carbon dioxide sensor into a single compact analyzer.

All variants feature a small footprint and a stainless-steel housing (IP65) that connects to standard gas flow path adapters. This allows their use at different maximum gas flow rates, depending on bioreactor size.

The system is mountable and can be integrated into the Sartorius Stedim bioreactor vessel exhaust line using either stainless-steel piping or flexible tubing. Each BioPAT® Xgas sensor is dedicated to a single cultivation vessel, with an adjustable measurement frequency down to every 10 seconds.

Item No.:
BPX0011-EXD

Overview

Specifications

The BioPAT® Xgas combines one oxygen and one carbon dioxide sensor with automatic humidity and pressure compensation in a single compact analyzer. The gas to be analyzed flows through the integrated flow adapter past the measuring chambers, where pressure, humidity, oxygen, and carbon dioxide concentrations are measured.

The zirconium dioxide sensor measures oxygen in the range of 1–50 vol% with an accuracy better than 0.2% full scale over the entire measurement range and ±3% of reading. The measurement principle requires a sensor temperature of 580°C (1,076°F). The O₂ sensor operates within specification for up to 15,000 hours (approximately 20 months) with less than 2% drift. A minimum oxygen concentration of 0.1% is required during operation to avoid damage to the electrode cell; exposure to non-oxygen gas mixtures must therefore be avoided.

The dual-wavelength infrared sensor measures carbon dioxide in the range of 0–10 vol% with an accuracy better than 0.2% full scale over the entire measurement range and ±3% of reading. This robust sensor operates within specification for up to 20,000 working hours (approximately 25 months) with less than 2% drift. As a non-standard option, the sensor can be recalibrated to measure higher CO₂ concentrations at reduced accuracy.

  • Combined O₂ / CO₂ sensor with automatic humidity and pressure compensation
  • Measuring range O₂: 1–50 vol%
  • Measuring range CO₂: 0–10 vol%
  • Humidity range: 0–100%
  • Temperature range: 15–40°C
  • Example flow adapters: DN 15 ISO with Tri-Clamp 50.5 and 1/4" with hose nozzle (hose barb) ID 6 mm

Accessories Information

  • Adapter
    Tri-clamp

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    • BPX0018
    • BPX0028
    • BPX0039
    • BB-34147295
    • BB-34147298

Connections (Physical)

  • Connections
    DN 15 ISO with Tri-Clamp 50.5

Dimensions

  • Dimensions WxDxH
    153,5mm x 150mm x 129,5mm

Features

  • Device/Instrument Compatibility
    • Biostat® STR
    • Biostat® B
    • Biostat® B-DCU
    • Univessel® Glass

Product Information

  • Brand
    BioPAT® Xgas
  • Type
    25% CO2 / 75% O2