Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Process Automation & Process Analytical Technologies (PAT)
- Sensors & Analyzers
- BioPAT® Xgas Sensors
BioPAT® Xgas Sensor | 25/75 with DN 25 ISO TC 50.5
The BioPAT® Xgas sensors are part of the BioPAT® Xgas system and combine one oxygen and one carbon dioxide sensor into a single compact analyzer.
All variants feature a small footprint and a stainless-steel housing (IP65) that connects to standard gas flow path adapters. This allows their use at different maximum gas flow rates, depending on bioreactor size.
The system is mountable and can be integrated into the Sartorius Stedim bioreactor vessel exhaust line using either stainless-steel piping or flexible tubing. Each BioPAT® Xgas sensor is dedicated to a single cultivation vessel, with an adjustable measurement frequency down to every 10 seconds.
- Article number:
- BPX0012-EXD
The BioPAT® Xgas sensors are part of the BioPAT® Xgas system and combine one oxygen and one carbon dioxide sensor into a single compact analyzer.
All variants feature a small footprint and a stainless-steel housing (IP65) that connects to standard gas flow path adapters. This allows their use at different maximum gas flow rates, depending on bioreactor size.
The system is mountable and can be integrated into the Sartorius Stedim bioreactor vessel exhaust line using either stainless-steel piping or flexible tubing. Each BioPAT® Xgas sensor is dedicated to a single cultivation vessel, with an adjustable measurement frequency down to every 10 seconds.
Overview
Specifications
Choose your BioPAT® Xgas
The BioPAT® Xgas combines one oxygen and one carbon dioxide sensor with automatic humidity and pressure compensation in a single compact analyzer. The gas to be analyzed flows through the integrated flow adapter past the measuring chambers, where pressure, humidity, oxygen, and carbon dioxide concentrations are measured.
The zirconium dioxide sensor measures oxygen in the range of 1–50 vol% with an accuracy better than 0.2% full scale over the entire measurement range and ±3% of reading. The measurement principle requires a sensor temperature of 580°C (1,076°F). The O₂ sensor operates within specification for up to 15,000 hours (approximately 20 months) with less than 2% drift. A minimum oxygen concentration of 0.1% is required during operation to avoid damage to the electrode cell; exposure to non-oxygen gas mixtures must therefore be avoided.
The dual-wavelength infrared sensor measures carbon dioxide in the range of 0–10 vol% with an accuracy better than 0.2% full scale over the entire measurement range and ±3% of reading. This robust sensor operates within specification for up to 20,000 working hours (approximately 25 months) with less than 2% drift. As a non-standard option, the sensor can be recalibrated to measure higher CO₂ concentrations at reduced accuracy.
- Combined O₂ / CO₂ sensor with automatic humidity and pressure compensation
- Measuring range O₂: 1–50 vol%
- Measuring range CO₂: 0–10 vol%
- Humidity range: 0–100%
- Temperature range: 15–40°C
- Example flow adapters: DN 15 ISO with Tri-Clamp 50.5 and 1/4" with hose nozzle (hose barb) ID 6 mm
Accessories Information
-
AdapterTri-clamp
Applications
-
ApplicationProcess Analytical Technologies (PAT)
-
UsageMulti-use
Components
-
Additional Required Components
-
BPX0018
-
BPX0028
-
BPX0039
-
BB-34147295
- BB-34147300
-
BPX0018
Connections (Physical)
-
ConnectionsDN 25 ISO with Tri-Clamp 50.5
Dimensions
-
Dimensions WxDxH153,5mm x 150mm x 129,5mm
Features
-
Device/Instrument Compatibility
-
Biostat® STR
-
Biostat® B
-
Biostat® B-DCU
- Univessel® Glass
-
Biostat® STR
Product Information
-
BrandBioPAT® Xgas
-
Type25% CO2 / 75% O2