Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

The BioPAT® Xgas cables are components of the BioPAT® Xgas system and are used for power and data transmission between the Xgas analyzer and the respective control units.

  • The Serial Modbus connection cable is used to connect multiple BioPAT® Xgas units in sequence.
  • The RS485 cable (M12–SubD) serves as a signal and power transmission cable between the BioPAT® Xgas system and the control unit.
  • The BioPAT® Xgas signal cable is designed for use with Biostat® B systems and establishes communication between the BioPAT® Xgas analyzer and the Biostat® B controller.
Type
Article number: 
BPX0040
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Xgas RS485 Cable
BioPAT® Xgas RS485 Cable

The BioPAT® Xgas cables are components of the BioPAT® Xgas system and are used for power and data transmission between the Xgas analyzer and the respective control units.

  • The Serial Modbus connection cable is used to connect multiple BioPAT® Xgas units in sequence.
  • The RS485 cable (M12–SubD) serves as a signal and power transmission cable between the BioPAT® Xgas system and the control unit.
  • The BioPAT® Xgas signal cable is designed for use with Biostat® B systems and establishes communication between the BioPAT® Xgas analyzer and the Biostat® B controller.
Item No.:
BPX0040

Overview

Specifications

The BioPAT® Xgas system enables real-time monitoring of exhaust gas from bioprocesses. It is a dual oxygen–carbon dioxide sensor featuring automatic compensation of humidity and pressure. Oxygen concentrations can be measured in the range of 1–50%, and carbon dioxide concentrations in the range of 0–10%.

Key features:

  • Single-sensor determination of O₂ and CO₂
  • Integration into Biostat® systems and BioPAT® MFCS
  • Monitoring of metabolic processes
  • Tool for process and yield optimization
  • Compact design for flexible use
  • Automatic humidity and pressure compensation

For each connection method, Sartorius Stedim provides the necessary data cables and digital conversion boxes as part of dedicated integration packages, suitable for computer-based integration or for use with BioPAT® DCU.

The BioPAT® Xgas cables are components of the BioPAT® Xgas system and are used for power and data transmission between the Xgas analyzer and the respective control units:

  • The Serial Modbus connection cable is used to connect multiple BioPAT® Xgas units in sequence.
  • The RS485 cable (M12–SubD) serves as a signal and power transmission cable between the BioPAT® Xgas system and the control unit.
  • The BioPAT® Xgas signal cable is designed for use with Biostat® B systems and establishes communication between the BioPAT® Xgas analyzer and the Biostat® B controller.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    • BPX0011-EXD
    • BPX0012
    • BPX0012-EXD
    • BPX0013-EXD
    • BPX0014
    • BPX0014-EXD
    • BPX0015
    • BPX0015-EXD
    • BPX0016-EXD

Features

  • Device/Instrument Compatibility
    • Biostat® STR
    • Biostat® B
    • Biostat® B-DCU
    • Univessel® Glass

Product Information

  • Brand
    BioPAT® Xgas
  • Type
    RS485 M12-8pol Cable