BioPAT® Spectro UV Spectrometer EC 1 Channel

The BioPAT® Spectro UV Spectrometer EC 1 Channel is part of the BioPAT® Spectro Solution. This solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The BioPAT® Spectro UV Spectrometer is available with either one or two channels.

Channels
Item No.: 
BPS1110

*Custom/bulk order quotes are provided within 72 hours of request.

The BioPAT® Spectro UV Spectrometer is available with either one or two channels. Each channel has a separate internal reference system that allows for background subtraction, noise correction, etc., contributing to the excellent reproducibility of the measurement while maintaining a very high light intensity and outstanding measurement frequency.BioPAT® Spectro UV offers Profinet® as a digital communication interface. This enables a comprehensive integration of the spectrometer into the system of choice with better signal, data, and process management. Multi-variate data analysis (MVDA) powered by SIMCA®-Q is embedded into the spectrometer. The light fiber cables forward the light from and back to the spectrometer, which also performs preliminary signal treatment.

Applications

  • Usage
    Multi-use  

Dimensions

  • Dimensions
    305 x 234 x 75 mm  

General Specifications

  • Channels
    1  
  • Power Supply
    24 V  

Product Information

  • Brand
    BioPAT® Spectro UV