BioPAT® Flowplus Benchtop

The BioPAT® Flow signal amplifiers are part of the BioPAT® Flow and BioPAT® Flow MCP setups. The Benchtop version is designed for stand-alone applications and features a display for direct readout of the flow rate. It supports both digital communication via RS-232 and analogue output via 4–20 mA.

The BioPAT® FlowMCP signal amplifiers are designed for integration into electrical cabinets and are available in one-, two- or four-channel versions. They provide a Modbus TCP interface and are compatible with BioPAT® Flow Clamp-on MCP sensors (BPL03**).

Additional Product Specifications
Channels
Article number: 
BPL0002
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Flowplus Benchtop
BioPAT® Flowplus Benchtop

The BioPAT® Flow signal amplifiers are part of the BioPAT® Flow and BioPAT® Flow MCP setups. The Benchtop version is designed for stand-alone applications and features a display for direct readout of the flow rate. It supports both digital communication via RS-232 and analogue output via 4–20 mA.

The BioPAT® FlowMCP signal amplifiers are designed for integration into electrical cabinets and are available in one-, two- or four-channel versions. They provide a Modbus TCP interface and are compatible with BioPAT® Flow Clamp-on MCP sensors (BPL03**).

Item No.:
BPL0002

Overview

Specifications

The BioPAT® Flow signal amplifier is designed for stand-alone applications and enables direct readout of the flow rate signal. It supports simple configuration functions, such as zeroing and calibration table selection. Signals can also be transferred to an external control unit.

The BioPAT® Flow MCP represents a new generation within the BioPAT® Flow family and features a modern user interface. To maintain the established technical performance, the software configuration of the BioPAT® Flow Clamp-on sensors has been adapted. A new generation of compatible Clamp-on sensors is available for the BioPAT® Flow MCP. BioPAT® Flow single-use pipes are compatible with both hardware generations.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

General Specifications

  • Additional Product Specifications
    BioPAT® Flowplus; 1 channel
  • Channels
    2

Product Information

  • Brand
    BioPAT® Flow