Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

BioPAT® Pinch Valve Drive | Size AB

The BioPAT® Pinch Valve drive is a precise and robust electrical drive designed for use with valve sizes A, B, and C. It operates independently of pressurized air, ensuring reliable performance in a wide range of applications.

Equipped with a stepper motor and an initialization protocol, the drive enables highly accurate positioning of the valve’s moving components, regardless of valve or tubing size. The integrated Profinet® interface supports a high level of automation, allowing seamless integration of the BioPAT® Pinch Valve into process control systems.

Electrical Drive Size
Item No.: 
BPR1101
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Pinch Valve Drive | Size AB
BioPAT® Pinch Valve Drive | Size AB

The BioPAT® Pinch Valve drive is a precise and robust electrical drive designed for use with valve sizes A, B, and C. It operates independently of pressurized air, ensuring reliable performance in a wide range of applications.

Equipped with a stepper motor and an initialization protocol, the drive enables highly accurate positioning of the valve’s moving components, regardless of valve or tubing size. The integrated Profinet® interface supports a high level of automation, allowing seamless integration of the BioPAT® Pinch Valve into process control systems.

Item No.:
BPR1101

Overview

Specifications

The BioPAT® Pinch Valve is operated by an electric drive. Its stepper motor ensures highly accurate positioning and robust performance during operation. The drive is available in two sizes: a smaller version designed for BioPAT® Pinch Valve sizes A and B, and a larger version intended for size B.

The system can be seamlessly integrated into Sartorius single-use upstream and downstream bioprocessing platforms via the Profinet® interface. This digital connectivity enables enhanced integration, control, and flexibility, while also improving monitoring of the motor’s maintenance status.

Once the tubing is properly installed and the valve lid is closed, the degree of opening can be precisely adjusted. This is achieved by moving the gripper and spindle—both connected to the motor—either toward or away from the lid.

The electric drives for the BioPAT® Pinch Valve achieve a minimum speed of 5 mm/s, regardless of the required force, when used with qualified tubing types and sizes.

For further information, please contact your application specialist. The expected service life of the electric drive is approximately 14.5 km of travel distance or 2,000 operating hours.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    • BPR1006: Pinch Valve 0.25" x 0.4375"
    • BPR1007: Pinch Valve 0.25" x 0.375"
    • BPR1008: Pinch Valve 0.125" x 0.25"
    • BPR1003: Pinch Valve 0.5" x 0.875"
    • BPR1004: Pinch Valve 0.5" x 0.75"
    • BPR1005: Pinch Valve 0.375" x 0.625"

Features

  • Device/Instrument Compatibility
    Biostat STR®

General Specifications

  • Electrical Drive Size
    Size A and B

Product Information

  • Brand
    BioPAT® Pinch Valve