Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

BioPAT® Pinch Valve Installation Set | 1" x 1 3/8"

The BioPAT® Pinch Valve Installation Set is available in three sizes (A, B and C) and is part of the BioPAT® Pinch Valve setup.

Each set is designed for a specific tubing size and consists of one gripper, one lid, and two tube holders tailored to the respective tube diameter.

The installation set is used to adapt the device to the tubing in use. Each set is tailored to a specific device size and corresponding tube dimensions. It allows the tubing to be easily installed and securely fixed in the valve without handling loose parts.

Tube Size (ID – OD)
Type
Item No.: 
BPR1009
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Pinch Valve Installation Set | 1" x 1 3/8"
BioPAT® Pinch Valve Installation Set | 1

The BioPAT® Pinch Valve Installation Set is available in three sizes (A, B and C) and is part of the BioPAT® Pinch Valve setup.

Each set is designed for a specific tubing size and consists of one gripper, one lid, and two tube holders tailored to the respective tube diameter.

The installation set is used to adapt the device to the tubing in use. Each set is tailored to a specific device size and corresponding tube dimensions. It allows the tubing to be easily installed and securely fixed in the valve without handling loose parts.

Item No.:
BPR1009

Overview

Specifications

The BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.

  • Re-opening mechanism
  • Non-product contacting
  • Robust and accurate electrical drive
  • Gentle on the tubing
  • Available for tube diameters ranging from 1/8" to 1" ID

The Valve Body comes together with the necessary installation set.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    BPR1000: Pinch Valve 1" x 1.375"

Dimensions

  • Tube Size (ID – OD)
    1" x 1 3/8"

Features

  • Device/Instrument Compatibility
    Biostat STR®

General Specifications

  • Additional Product Specifications
    lifetime of 1.45 km use-distance or 25,000 cycles

Product Information

  • Brand
    BioPAT® Pinch Valve
  • Type
    Size C