BioPAT® Viamass electronics for single-use (SU)
The BioPAT® Viamass Electronics SU for signal generation and evaluation is part of the BioPAT® Viamass system. The BioPAT® Viamass Electronics SU includes a Single-Use probe and a light-weight pre-amplifier with an integral sensor disc connector and can be connect to DCU or Biobrain®.
- Item No.:
- BPV0001
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your BioPAT®Viamass
This Single-Use option can be used in Biostat® RM and Biostat STR®.
Brochure
Datasheet
Presentation
User Manual
Applications
-
Usage8799093949024
Components
-
Additional Required Components8804581868128
Features
-
Device/Instrument Compatibility
-
8799056822880
- 8799056790112
-
8799056822880
Product Information
-
Brand8798954390112