Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Blue Trisacryl® M is an affinity resin that is used for the purification of enzymes, interferons, and some coagulation factors, as well as for the removal of albumin. The resin uses a Trisacryl base matrix which carries the blue dye ligand.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Price (USD)
$937.00
Item No.: 
25896-010
*Custom/bulk order quotes are provided within 72 hours of request.
Blue Trisacryl® M - 100 mL
Blue Trisacryl® M - 100 mL

Blue Trisacryl® M is an affinity resin that is used for the purification of enzymes, interferons, and some coagulation factors, as well as for the removal of albumin. The resin uses a Trisacryl base matrix which carries the blue dye ligand.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Price (USD):
$937.00
Item No.:
25896-010

Overview

Specifications

Blue Trisacryl® M dye-affinity chromatography resin is used for the purification of a wide variety of enzymes and proteins such as kinases, interferons, and some coagulation factors. It is also used for albumin purification, or albumin depletion in samples for proteomics research.

Blue Trisacryl® M resin is based on Trisacryl, a macroporous non ionic synthetic polymer on which blue dye is covalently immobilized. The blue dye interacts biospecifically with some proteins due to its structural similarity with nucleotide cofactors (ADP, NADP). Other proteins like albumin or interferon bind by a combination of hydrophobic, electrostatic and pi-pi interactions.

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits

  • Unique multi-modal interaction mechanism
  • Low ligand leakage
  • Multiple applications from laboratory to production scale

Applications

  • Enzymes which need NAD as cofactor (kinases, dehydrogenases, phosphatases)
  • Other enzymes (sulfatases, RNA polymerases, mono-oxygenases, oxidoreductases)
  • Albumin from plasma
  • Transferin from plasma
  • α1-acid glycoprotein, α-fetoprotein, α1-proteinase inhibitor
  • Serine proteases
  • Interferons
  • DNA antibodies
  • Recombinant vaccines purification processes

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    40-80 µm

General Specifications

  • Flow Rate
    100-150 cm/h
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Synthetic Polymer

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 12 (short term), 4 to 10 (long term)

Physicochemical Information

  • Ligand
    Blue dye
  • Reference Protein
    HSA
  • Typical Dynamic Binding Capacity 10% per mL
    >10 mg/mL HSA

Product Information

  • Brand
    Blue Trisacryl® M
  • Pack Size
    1
  • Pack Volume
    100 mL
  • Resin Type
    Affinity resin
  • What you receive
    • 1 bottle resin
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl