Optifit Bulk Tips 10 mL

Top Features

  • Optimized fit to Sartorius pipettes
  • Consistent and reliable results
  • Color coding
Volume
Price (USD)
$63.00
Article number: 
LH-799004
Pieces
210
*Custom/bulk order quotes are provided within 24 hours of request.
Optifit Bulk Tips 10 mL
Optifit Bulk Tips 10 mL

Top Features

  • Optimized fit to Sartorius pipettes
  • Consistent and reliable results
  • Color coding
Price (USD):
$63.00
Item No.:
LH-799004
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
210

Overview

Specifications

The non-filtered Optifit tips are designed to seamlessly fit together with all Sartorius pipettes (Picus® 2, Picus®, Picus® NxT, Tacta®, Mline®, Proline® Plus). For applications involving larger volume transfers, the 10mL Optifit tips are specifically designed to deliver precise and accurate performance.

The tips are manufactured in an ISO 8 certified cleanroom environment.

The tips are fully compatible with Sartorius tip boxes and can be autoclaved (121ºC for 20 minutes).

Note: For Waters™ Andrew+™ Pipetting Robot, please visit Waters e-shop for
compatible 10mL tips (SKU: 700013301).

Dimensions

  • Dimensions WxDxH
    440 x 270 x 128 mm
  • Length
    164.5 mm

Features

  • Device/Instrument Compatibility
    • Picus® 2
    • Picus® NxT
    • Picus®
    • Tacta®
    • Proline®
    • Proline® Plus
    • Mline®
    • Universal Design
  • Extended Length
    No
  • Wide Bore
    No

Product Information

  • Brand
    Optifit
  • Pack Size
    210
  • Packaging
    Bulk
  • Tip Type
    Non-filtered tips

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile

Volume

  • Volume
    10 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.