Sartolab® BT 0.45 µm Cellulose Acetate Vacuum Bottle Top Filters

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A4 is a bottle top (BT) unit with a pore size of 0.45 µm and a volume of 500 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized.

Volume
Price (USD):
$167.00
Item No.: 
180A4----------E
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sartolab RF/BT are disposable vacuum filtration units. The Bottle Top (BT) units contain an optimized Sartorius CA membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for particle removal from tissue culture media, buffers, additives and other aqueous biologicals. Sartolab BT vacuum units are available as 500 ml unit.

  • Low protein binding

  • Fast flow and high throughput

  • Easy to use

  • For reusable receiver flasks

Applications

  • Application
    • Buffer & Media
    • Clarification

Components

  • With or Without Receiver Flask
    BT (funnel only)

Dimensions

  • Dimensions
    79 × 79 mm
  • Filter Diameter
    N/A
  • Filtration Area
    62 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

General Specifications

  • Device Format
    BT (funnel only)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Acetate (CA)

Physicochemical Information

  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    N/A
  • Device Type
    Vacuum filtration units (with receiver flask)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Volume

  • Filling Volume
    500 mL
  • Funnel Volume
    500 mL
  • Receiver Flask Volume
    N/A
  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.