Cellulose Acetate Membrane Filters Discs/ Type 12342, pore size 5 µm, 25 pieces per pack

Top Features of - Cellulose Acetate Membrane Filters Discs

  • High flow rates and thermal stability
  • Excellently suited for pressure filtration devices
  • Compatible with aqueous solutions, oils, alcohols and other organic solvents

Popular Applications for Cellulose Acetate Membrane Filters Discs

  • Filtration of aqueous solutions
  • Solvent filtration mixtures
  • Clarification

Filter Diameter
Price (USD):
$259.00
Item No.: 
12342-142------G
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices. They are available in different pore and diameter sizes from 0.2 to 5 µm and from 13 mm to 293 mm respectively.

Applications

  • Application
    • 8799049187936  
    • 8799049417312  
    • 8799045747296  
  • Application Area
    8804481991264  

Dimensions

  • Filter Diameter
    ⌀ 142 mm  
  • Membrane Thickness
    140 µm  

General Specifications

  • Filter Format
    8798987879008  
  • Filter Paper/Membrane Color
    8798966481504  
  • Flow Rate
    23 L/m²s (Air)  
  • Grade
    8799001739872  
  • Membrane Color | Grid Color
    8799002395232  

Materials of Construction

  • Filter Material
    8798990336608  
  • Membrane Material
    8799042863712  

Physicochemical Information

  • Bubble Point
    ≥ 0.3 bar  
  • Burst Pressure
    ≥ 0.25 bar  
  • Pore Size
    5 µm  
  • Wettability
    8799106925152  

Product Information

  • Filter Type
    8804451844704  
  • Pack Size
    25  
  • Packaging
    Non-sterile, bulk packed  

Sterility/Purity

  • Delivery Condition
    8798979031648  

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C  
    • Ethylene oxide  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.