Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Incubator FlowBox for CellCelector

Top Features of Incubator FlowBox

  • Reliable filtering of dust, bacteria and aerosols
  • Adjustable temperature and humidity levels between 20 and 40 °C and 20 and 65% RH.
  • Constant 5% CO₂ atmosphere level

Top Applications of Incubator FlowBox

  • Cell line development
  • Stem cell colony picking
  • Antibody discovery
Item No.: 
CC6003
Availability: 

Working with live cells often requires sterile working conditions and the continuous maintenance of regulated physiological environments. The Incubator FlowBox has been specifically designed for use with the CellCelector and provides a unique combination of a laminar flow cell culture hood with precise control of temperature, humidity and CO2 levels. These features ensure that any environmental changes between the tissue culture incubator and the Incubator FlowBox are kept to an absolute minimum, significantly decreasing time constraints to quickly measure, identify and transfer cells, before temperature or pH changes can impact cellular physiology.

Features

  • CO2 Level
    Yes
  • Humidity level control
    Yes
  • Internal Lighting
    Yes
  • Temperature Control
    Yes
  • User protection
    Yes

Operating Conditions

  • Operating Conditions - Temperature
    10 – 40 °C

Power Requirements

  • Line Voltage
    115 - 230 V, 50 - 60 Hz

Sterility/Purity

  • Sterility
    Yes

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´