4Cell® WFI-Quality Water 20L Flexsafe® Bag

Increase capacity instantly with WFI-Quality Water in Flexsafe® bags. Qualify an alternative source to internal WFI loop in case of downtime or unplanned higher demand

Item No.: 
CFB3FA3006
Discontinued
Piece
1

WFI-Quality Water of highest quality standards compliant to both EP and US pharmacopeia :

  • Time and cost savings: Flexsafe® bags are directly connectable to single-use or reusable equipment
  • Manufactured according to cGMP 21CFR820 | ISO13485 guidelines
  • 20L size for small scale media & buffer preparation applications

Applications

  • Application
    8799045124704  

Compliance Information

  • Compliance
    EP | USP  
  • Physico-chemical Compatibility
    8799067439712  

Physicochemical Information

  • Conductivity (µS/cm)
    EP 2.2.3  
  • Endotoxin
    EP 2.6.14  
  • Total Organic Carbon (TOC)
    EP 2.2.44  

Product Information

  • Brand
    8798956749408  
  • Packaging
    Flexsafe® Bag in Corrugated Plastic Box  

Sterility/Purity

  • Delivery Condition
    8798979064416  

Volume

  • Volume
    20 L