4Cell® SmartCHO Media System Bottle
A Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
4Cell® SmartCHO Media System includes all the necessary media components from adapting the cells to fed-batch production at a cultivation volume of 3L. For larger volumes all individual system components are available in different formats, in liquid and powder.
- Item No.:
- CFP3FB0200
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® SmartCHO and SmartCHOpe Media and Feeds
4Cell® SmartCHO Media & Feeds are an adavanced formulation which provides robust performances on any CHO cell lines and has improved filterability and solubility.
The 4Cell® SmartCHO Media System consists of four different media.
- 4Cell® SmartCHO Stock & Adaptation Medium (SAM): 1 x 1L bottle.
- 4Cell® SmartCHO Production Medium (PM): 2 x 1L bottles
- 4Cell® SmartCHO Feed Medium A (FMA): 1 x 1L bottle
- 4Cell® SmartCHO Feed Medium B (FMB): 1 x 125mL bottle.
Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Components
-
ComponentsMedia System Kit
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size5
-
Package TypeKit
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume1L SAM, 2L PM, 1L FMA, 125mL FMB