Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Cell Culture Media
- Viral Vaccine Cell Media
- 4Cell® NutriVero® PRF 0.5L Bottle
4Cell® NutriVero® PRF 0.5L Bottle
4Cell® NutriVero® Phenol Red-Free media is the next-generation chemically defined serum-free, animal component-free media. It is newly developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension cultures and is optimized for the production of viral vaccines and oncolytics viruses.
- Item No.:
- CFV3FA4009
4Cell® NutriVero® Phenol Red-Free media is the next-generation chemically defined serum-free, animal component-free media. It is newly developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension cultures and is optimized for the production of viral vaccines and oncolytics viruses.
Overview
Specifications
Choose your Vero
The 4Cell® NutriVero® Phenol Red-Free media, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use. This product can be used for viral vaccines and oncolytic virus manufacturing.
Applications
-
Application AreaVero media for viral vaccines and oncolytic virus manufacturing
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent
-
Chemically Defined (CD)Yes
Product Information
-
Brand4Cell®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light
Volume
-
Volume500mL