RUO Recombinant Human VEGF 165 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human VEGF 165 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human VEGF 165 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $164.00
- Item No.:
- CYK-0010-0005
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your RUO Growth Factors & Cytokines
Recombinant human vascular endothelial growth factor 165 protein is used in culturing primary endothelial cells, human-enduced pluripotent stem cells and embryonic stem cells. It is an essential regulator of angiogenesis and vasculogenesis and is responsible for the survival, migration, proliferation and specialization of endothelial cells.
Applications
-
Application Area
-
Cell culture
-
Endothelial cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
-
Endothelial Cells
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP15692
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size10 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)38.3 dimer, 19 kDa monomer
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.