RUO Recombinant Human VEGF 165 Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human VEGF 165 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human VEGF 165 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$341.00
Item No.: 
CYK-0025-0005
Availability: 
icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Recombinant human vascular endothelial growth factor 165 protein is used in culturing primary endothelial cells, human-enduced pluripotent stem cells and embryonic stem cells. It is an essential regulator of angiogenesis and vasculogenesis and is responsible for the survival, migration, proliferation and specialization of endothelial cells.

Applications

  • Application Area
    • Cell culture
    • Endothelial cell culture
    • Neuroscience
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Endothelial Cells
    • Neuronal Cells
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P15692
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    38.3 dimer, 19 kDa monomer

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.