RUO Recombinant Human BMP-4 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human BMP-4 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human BMP-4 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $265.00
- Item No.:
- CYK-0025-0006
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human bone morphogenetic protein 4 supports the differentiation of induced pluripotent stem cells and embryonic stem cells in its role as a regulator of embryogenesis. It is also known in its ability to differentiate mesenchymal cells to adipocytes and regulating glial cell and neuronal development.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
- Organoids
-
MSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP12644
-
Reconstitution10mM HCl
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)24 kDa (dimer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.