RUO Recombinant Human GDNF Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human GDNF Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human GDNF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $265.00
- Item No.:
- CYK-0025-0009
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human GDNF is a protein that is naturally produced inside the brain and supports the differentiation of human pluripotent stem cell into neurons and in pluripotent stem cell derived brain organoids.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP39905
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)30.4 kDa dimer, 15 kDa monomer
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.