RUO Recombinant Human G-CSF Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human G-CSF Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human G-CSF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $320.00
- Item No.:
- CYK-0025-0030
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant Human G-CSF protein is a secreted glycoprotein that regulates the differentiation, proliferation and activation of neutrophilic granulocyte lineage cells. It is produced by various cell types including fibroblast, macrophages and endothelial cells and is a key activator for cellular processes involved in neutrophil maturation, proliferation and mobilization in healthy and diseased states.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell TypeHSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP09919-2
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from Tris/mannitol
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)18.6 Kda
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.