RUO Recombinant Human IL-12 Protein
Top Features of RUO Recombinant Human IL-12 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-12 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $324.00
- Item No.:
- CYK-0025-1009
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Interleukin-12 (IL-12) is a cytokine signaling molecule that is involved in the differentiation of naive T cells into Th1 cells and co-stimulates the production of IFN-γ in T cells and NK cells. It is also used to promote proliferation, activation and differentiation of NK cells and γ/δ T cells.
Applications
-
Application Area
-
Cell culture
- Immunology
-
Cell culture
-
Cell Type
-
T Cells
- NK Cells
-
T Cells
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP29459 and P29460
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemCHO
-
FormulationLyophilized from a 0.2 µm-filtered solution containing sodium phosphate, mannitol, pH 6.5
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)62 kDa (for the dimer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.