RUO Recombinant Human TPO Protein
Top Features of RUO Recombinant Human TPO Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human TPO Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $302.00
- Item No.:
- CYK-0025-1012
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Thrombopoietin (TPO) is a glycoprotein hormone produced by the liver and kidney. It regulates the production of platelets and stimulates the production and differentiation of megakaryocytes and is used in the ex vivo expansion and differentiation of HSCs.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
HSC
- ESC/iPSC
-
HSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP40225
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered aqueous solution
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)19.6 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.