RUO Recombinant Human EPO Protein

Top Features of RUO Recombinant Human EPO Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human EPO Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Size
Price (USD)
$220.00
Item No.: 
CYK-0025-1013
*Custom/bulk order quotes are provided within 24 hours of request.
RUO Recombinant Human EPO Protein
RUO Recombinant Human EPO Protein

Top Features of RUO Recombinant Human EPO Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human EPO Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Price (USD):
$220.00
Item No.:
CYK-0025-1013
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Erythropoietin (EPO) is a glycoprotein hormone responsible for stimulating proliferation and differentiation of erythroid progenitor cells. EPO is used to promote differentiation of CD34+ cells into erythrocytes, and iPSC into erythroid cells and it also promotes differentiation of ESC into hemangioblasts and the expansion of hemangioblasts.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    ESC/iPSC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P01588
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride, mannitol and Tween-20, pH 7.0

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    18.4 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.