RUO Recombinant Human BMP-4 Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human BMP-4 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human BMP-4 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$799.00
Item No.: 
CYK-0100-0006
Availability: 
icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Recombinant human bone morphogenetic protein 4 supports the differentiation of induced pluripotent stem cells and embryonic stem cells in its role as a regulator of embryogenesis. It is also known in its ability to differentiate mesenchymal cells to adipocytes and regulating glial cell and neuronal development.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • MSC
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P12644
  • Reconstitution
    10mM HCl
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    100 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    24 kDa (dimer)

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.